IESNA:LM-63-2002
[TEST]P1055592
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2883
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1644 1630.4 1623.1 1612 1594.8 1571.4 1545.6 1516.1 1481.7 1444.8
1404.2 1359.9 1312 1262.8 1211.1 1158.3 1104.2 1046.4 988.6 930.8
870.6 811.5 753.7 693.5 629.6 571.8 510.3 447.6 384.9 323.4
260.7 204.1 150 98.4 52.9 18.4 0
1644 1651.3 1642.7 1626.8 1599.7 1562.8 1523.5 1479.2 1430 1378.4
1319.4 1260.3 1198.9 1133.7 1067.3 999.7 930.8 861.9 793.1 723
655.4 589 523.8 459.9 398.4 340.6 282.8 234.9 198 163.5
130.3 100.8 75 51.6 32 13.5 0
1644 1635.4 1619.4 1583.7 1540.7 1489 1431.2 1363.6 1292.3 1214.8
1134.9 1053.8 970.1 890.2 811.5 735.3 662.8 592.7 527.5 466
408.2 360.3 324.6 289 255.8 226.2 198 172.1 147.6 124.2
103.3 82.4 63.9 45.5 29.5 13.5 0
1644 1636.6 1604.6 1560.4 1503.8 1434.9 1361.2 1277.5 1182.9 1085.7
993.5 902.5 814 731.6 656.6 585.3 518.9 456.2 407 372.6
340.6 309.9 276.7 250.8 223.8 200.4 177.1 154.9 134 115.6
95.9 77.5 60.3 43 27.1 12.3 0
1644 1641.5 1615.7 1564 1498.9 1426.3 1342.7 1249.3 1148.4 1050.1
952.9 857 769.7 688.6 614.8 545.9 483.2 429.1 393.5 360.3
328.3 301.3 270.5 243.5 220.1 196.7 174.6 153.7 132.8 113.1
94.7 76.2 59 43 28.3 13.5 0
